Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
 
 
Security
Main

Products
D-Series

WideEye

VSR-6

SR-19

SR-35, -50, -100

Sentinel Multi-Sensor

HRC-40x490 & HRC-59x735

Support & Resources
Operator's Manual

Security Brochure

Request Information

 
 
FEATURES BENEFITS
Proven long-wave thermal security camera technology See in total darkness, through smoke, dust and light fog; when other cameras are at their worst, we are at our best
180° thermal security camera for large area monitoring

WideEye's ultra wide field-of-view offers continuous security coverage that no pan/tilt can match

High-sensitivity thermal security camera

Detect intruders and threats through total darkness, fog, smoke, and most obscurants

Small, lightweight and rugged

At under 8 pounds and less than 9 inches, WideEye is easy to deploy

Quick and simple installation

Accepts multiple power forms and uses standard Ethernet cabling and connectors

Optional 360° viewer capability Connect two WideEyes for 360° viewing
Network enabled Operate and view imagery on a laptop or network
Slew-to-cue WideEye's broad scene coverage is ideal for cueing long-range sensors to areas where motion is detected

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.