| FEATURES |
BENEFITS |
| Dual-use, Mission Configurable |
ThermoSight can be used as a pocket scope for scouting or can be configured as a weapon-mounted sight. It is smaller and weighs less than competitive dual-use products and features a standard weapon rail-mount bracket compatible with a Picatinny rail. |
| Selectable Silent Mode |
With a selectable silent operating mode and a shuttered eye-piece, ThermoSight allows an operator to remain covert even during demanding night missions. Tested under fire, the ThermoSight thermal weapon site is based on proven miniature infrared camera technology. |
| Image Capture |
ThermoSight will capture and internally store up to 70 images at a time. A supplied USB 2.0 adapter cable included with each camera, allows for image transfer from the ThermoSight to a computer via USB 2.0. |
| Simple Operation |
One button allows an operator to toggle between black-hot or white-hot image polarity superimpose and then adjust an electronic reticle to boresight the weapon, or manually change contrast and brightness to optimize image quality. |
| Applications |
• Security
• Surveillance
• Law Enforcement
• Public Safety
• Search and Rescue
• Border Patrol
• Target Acquisition
• Covert Operations
• Forward Area Line of Defense |