Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
 
 
Security
Main

Products
D-Series

WideEye

VSR-6

SR-19

SR-35, -50, -100

Sentinel Multi-Sensor

HRC-40x490 & HRC-59x735

Support & Resources
SR Series Brochure

SR-100P Brochure

Operator's Manual

Security Brochure

Request Information

 
 
FEATURES BENEFITS
Proven long-wave thermal security camera

See in total darkness, through smoke, dust and light fog; when other cameras are at their worst, we are at our best

36°, 14° and 7°  field-of-view options

Detects man-sized threats out to 1.3 miles

Network Option

Supports Nexus™ and common Pelco network control protocols for easy installation and integration into existing networks

6-8 pound system weights

Portable and easy to field

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.