Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Security
Main

Products
FlashSight

ThermoSight

MilCAM Recon

Recon III ObservIR

PTZ Thermal Cameras

Fixed Thermal Cameras

Legacy Products

Support & Resources
MilCAM Recon Datasheet

Applications

Power of Thermal Imaging

FLIR Mobile Training Unit

Video Library

Request Information

 
 
FEATURES BENEFITS
Third-generation Focal Plane Array  The MilCAM Recon Indium Antimonide FPA produces the highest-quality imagery available. This high-resolution sensor delivers images of unmatched sensitivity, contrast, and clarity, allowing detection of critical details other cameras miss. 
Dual Field of View 50/250 or 100/500 mm Optics  Zero-in on targets safely while completely undetected. Classify vehicles at ranges exceeding 5 km and identify targets through smoke, dust, battlefield obscurants, and degraded weather conditions. Recon can be configured with a 2x optical extender, making it one of the most powerful handheld systems available. 
Weighs Less than 2.5 kg  The MilCAM Recon permits easy, single-handed system operation with minimal operator fatigue. 
Multi-mission Flexibility  Recon offers fully remote control capabilities and a tripod mount. You can also operate the system from your computer or laptop via the camera's digital interface. Convenience and dependability features include an auto-level, selectable reticles, a digital interface, a video overlay, and AC or DC power options. 
Custom Platform Integration  Integrate Recon with GPS, pan/tilt heads, CCD-TV, and other sensors via the RS-232 interface. Configurations for integration into a wide variety of mobile systems, vehicles, and platforms are also available. 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.