| FEATURES |
BENEFITS |
| Proven thermal security camera |
See in total darkness, through smoke, dust and light fog; when other cameras are at their worst, we are at our best
|
| 18.8° - 1.5° field-of-view range |
HRC-40x490 detects man-sized threats out to 7.5 miles |
| 9.4° - 0.75° field-of-view range |
HRC-59x735 detects man-sized threats out to 13 miles |
Large-format, high-resolution 640x480 InSb infrared detector
|
Unmatched sensitivity and 4-times the resolution of mid-format systems significantly increases range performance and image quality
|
| Compact, long-range optics |
Detects threats at extreme ranges while maintaining low weight and small size
|
| 12.5x continuous zoom |
Maintain situational awareness & never lose sight of the threats while zooming in
|
| Network enabled |
Supports Nexus™ and common Pelco® network control protocols for easy installation and integration into existing networks |
| Latest MPEG4 digital video format |
Supports the highest fidelity VOIP possible |
| Tunable DDE™ |
Provides flexible image optimization for complex thermal scenes, including warm desert searches |
| Less than 19-pound (8.5kg) system weight |
Lowest system weight in its class; HRC imagers are portable and easy to field |