Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
 
 
Security
Main

Products
FlashSight

ThermoSight

MilCAM Recon

Recon III ObservIR

PTZ Thermal Cameras

Fixed Thermal Cameras

Legacy Products

Support & Resources
FlashSight Datasheet

Operator's Manual

Applications

Power of Thermal Imaging

FLIR Mobile Training Unit

Video Library

Request Information

 
 
FEATURES BENEFITS
Rugged, Portable, and Easy to Use  FlashSight is designed for field use with simple intuitive controls. It turns on instantly and delivers crisp thermal imagery without constant adjustment. A variety of automatic image management features deliver sharply contrasted scenes. 
Video Output  FlashSight provides a standard NTSC (or optional PAL) video output which allows operators to display thermal imagery on a standard monitor. This can offer additional mission flexibility for long duration surveillance, or temporary fixed installations. 
Lens Options  Wide and narrow lenses are available depending on your application. 
Standard Batteries  FlashSight uses commercially available AA batteries, so no special chargers are required. 
Optional Image Capture  FlashSight can capture and internally store up to 70 images at a time. 
Applications 
  • Security
  • Surveillance

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.