Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
 
 
Security
Main

Products
D-Series

WideEye

VSR-6

SR-19

SR-35, -50, -100

Sentinel Multi-Sensor

HRC-40x490 & HRC-59x735

Support & Resources
D-Series Brochure

Security Brochure

Request Information

 
 
FEATURES BENEFITS
High-performance and affordable thermal camera See in total darkness, through smoke and dust
6mm or 19mm configurations available Choose the focal length that meets your needs
Uncooled thermal cameras Uncooled thermal cameras provide proven reliability for 24/7 operations
Pelco D compatible Easy integration into existing security and safety camera networks
Simple installation and video display Easily upgrades existing network installations to include the power of thermal imaging
Backed by FLIR - the world leader in thermal imaging FLIR is the largest commercial thermal imaging company in the world - we're on your side

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.