Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
 
 
Security
Main

In the News

Products
Fixed Thermal Cameras

PTZ Thermal Cameras

Hand Held Cameras

Select by Range

Legacy Products

All Security Products

Security Brochure

Case Studies
Case Studies Main

Copenhagen Airport

Newport Beach

Perimeter Detection

You Can't Hide Your Heat

The Thermal Revolution

Westchester Airport

Residential Security

Nuclear Power Plants

Support & Resources
Infrared Training

Power of Thermal Imaging

FLIR Mobile Training Unit

Video Library

Grant Information

Request Information

 
   
 
D-Series
The D-Series cameras are low-cost indoor thermal dome cameras for security and safety applications.
WideEye
WideEye is a short-range thermal imager with a 180° field-of-view. Easily installed into IP networks with Nexus software, WideEye is ideally suited to applications requiring its unmatched situational awareness. Unlike pan/tilt systems, it continuously monitors the scene and can slew longer range sensors to threat areas through Nexus.
VSR-6
The VSR-6 is a low-cost, wide-angle thermal camera that is perfect for home security and high-value asset protection. It gives you the power to see threats or intruders invisible oto the naked eye, complimenting and completing your security camera network.
SR-19
The SR-19 is a high sensitivity, low cost thermal imager. At under $5,000, it delivers performance on par with systems at twice the cost and can detect a man beyond 400m in total darkness.
SR-35, -50, -100
The SR-35, -50, and -100 systems offer simple integration and a lens for every application.
Sentinel Multi-Sensor
The Sentinel is a rugged, compact multi-sensor system coupling a standard resolution, dual field-of-view 35x140mm thermal imager with an 18x optical zoom daylight camera. Hard-mounted or installed on a pan/tilt mechanism, Sentinel can integrate into existing networks, or act as a stand-alone system.
HRC-40x490 & HRC-59x735
The HRC-40x490 & HRC-59x735 are high resolution, mid-wave thermal imaging systems built around a large format 640x480 array and powerful continuous-zoom telescopes. Operators can field the HRC-40x490 & HRC-59x735 as portable stand-alone systems, or integrate them into a network of fixed-site sensors via their suite of plug-and-play interface options.
Ranger III XR+
The large-format Ranger III XR+ is a medium- to long-range portable thermal imaging system built around a highly sensitive mid-wave infrared detector. The dual field-of-view telescope allows the system to track vehicles at ranges exceeding 20 km. Operators field Ranger III XR+ as a portable stand-alone system, or integrate it into a network of fixed-site sensors.
PTZ-35MS & -50MS
The PTZ-35 and -50 Multi-Sensor systems are compact, multi-sensor thermal and visible-light imaging systems with an integrated pan/tilt mechanism. Whether deployed as stand-alone sensors, or integrated into a security network, PTZ-35 and PTZ-50 provide 24/7 threat detection.
PTZ 35x140 MS
The PTZ 35x140 MS has two coupled thermal imaging cameras, so it has the performance of more expensive thermal imagers at a fraction of the cost. Its wide field-of-view imager provides unmatched situational awareness, while its long-range camera can detect intruders from kilometers away. PTZ 35x140 MS also has a daylight/lowlight camera adding another layer of security during daylight hours. Its sealed pan-and-tilt housing encloses all three cameras and provides 360° visibility.
HRC-40x490 MS & HRC-59x735 MS
The HRC-40x490 MS & HRC-59x735 MS Multi-Sensor systems are powerful, sophisticated PTZ systems for long-range security and surveillance applications. As multi-sensor systems, choose either a JVC TV camera and a 60x Fujinon lens, or a Sony block camera. They support Pelco D communication, RS-232 and -422 interfaces, and are fully Nexus server compatible. The HRC-40x490 MS & HRC-59x735 MS include all the subsystems needed to provide precise threat geo-location. The HRC-40x490 MS & HRC-59x735 MS thermal imagers have 12.5x continuous zoom telescopes that can detect a man-sized threat out to 13 miles distant.
Ranger III MS
The Ranger III Multi-Sensor integrates the Ranger III's long-range, mid-wave imaging system with a powerful daylight sensor, GPS, advanced mapping software, and optional laser rangefinder for a highly capable threat geo-location system. Operators can create programmed panoramic scenes with intelligent video motion detection, flexible alarming states, and a variety of programmable preferences. The system can be fielded as a portable system or integrated into a network.
FlashSight
The FlashSight is a low-cost, lightweight thermal imager packed with features and purpose-built for the law enforcement market. The FlashSight features instant-on imaging and sees in total darkness, fog, smoke, and through most obscurants.
ThermoSight
ThermoSight is a shock-resistant, dual-purpose thermal imaging weapon scope. Designed for law enforcement and special operation units, the ThermoSight has electronic bore sighting capability and provides clear imagery in total darkness, fog, and smoke.
MilCAM Recon
MilCAM Recon is a high performance, long-range thermal imager featuring either a 50/250 mm or 100/500 mm extended range lens. It includes a high sensitivity mid-wave detector and is the ideal choice for handheld long-range surveillance and reconnaissance.
Recon III ObservIR
The Recon III ObservIR high performance thermal binocular is a 3 field of view long-wave and large format mid-wave thermal imaging system. It has instant-on operation, an optional laser pointer and runs on commercial batteries for more than 4.5 hours.

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.