Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Security
Home

Case Studies
Copenhagen Airport

Newport Beach

Perimeter Detection

You Can't Hide Your Heat

The Thermal Revolution

Westchester Airport

Residential Security

Nuclear Power Plants

Support & Resources
Request Information

 
 

Perimeter intrusion or areas too large to illuminate
This is often the case with border applications, nuclear and hydro power generation, refinery perimeters and airports.

Case study: Copenhagen Airport
 

Situations where lighting is unwelcome
In situations where lighting can offend local residents or where it might draw unwanted attention to your facility, thermal imaging cameras allow for covert operation.

Hot Shots: Perimeter Detection
 

Long-range detection
Thermal energy travels through many atmospheric obscurants better than visible light, making it ideal for detecting activity at extreme ranges.

Application: You Can't Hide Your Heat
 

Applications that require more information than the eye can see
Thermal imaging can provide scene information that isn't always visible to the naked eye, like open windows or recently parked vehicles.

 
Port security
In most cases, it's impossible to illuminate waterways. Thermal imagers provide excellent visibility at long ranges over rivers or at sea.

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.