Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Commercial Maritime
Main

Products
Voyager

SeaFLIR

Support & Resources
Voyager Brochure

Voyager Installation Guide

Voyager Operator's Manual

3D Product Models

Video Library

Request Information

 

FEATURES BENEFITS
Dual thermal imagers  Voyager’s dual thermal imager configuration provides military-grade performance at a fraction of the cost. See in total darkness, through light fog and smoke with continuous wide and narrow zoom. 
Long-range daylight TV  Allows you to read registrations and identify colors when conditions permit 
Advanced Stabilization  Delivers stable imagery regardless of sea-state 
Multiple control options  Use Voyager as a navigational aid or for threat detection above or below deck 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.