Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Commercial Maritime
Main

Products
Mariner

Navigator II

Voyager

SeaFLIR

Support & Resources
SeaFLIR Datasheet

3D Product Models

Video Library

Request Information

 

FEATURES BENEFITS
Mid- or large format mid-wave IR with up to 450 mm of continuous zoom  Powerful, sensitive thermal imaging delivers crisp imagery through total darkness and most obscurants with detection beyond 5.4 nautical miles 
Daylight/lowlight TV with 40x zoom  Assists in reading registration numbers and various daytime surveillance missions. The lowlight camera extends operation into dawn or dusk 
Gyro-stabilization 

Provides stable imagery in rough seas, critical for long range imaging

Rugged marinization  Engineered to withstand harsh maritime conditions 
Digital and analog video outputs  Support of both output types maximizes compatibility with platform monitors and recording devices. Digital capability optimizes video resolution and provides greater data transmission/manipulation flexibility 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.