| FEATURES |
BENEFITS |
| High quality, long-wave thermal imager |
Delivers excellent imagery in total darkness, through smoke and light fog |
| Accu-Point |
FLIR's exclusive pointing and control feature makes sure you'll always know where your Navigator II is pointing |
| Automatic image optimization |
Requires no adjustments from the operator to reveal outcroppings of land, channel markers, and obstructions |
| Wide angle, 36 degree lens |
Provides excellent situational awareness for navigation |
| Simple operation |
No training required! If you can watch TV, you can operate a Navigator II. |
| Works with most Multi-function displays (MFDs) |
Navigator II supplies standard video output in both NTSC and PAL formats, and is easily displayed by most MFDs |
| 2X E-Zoom |
Pan and Pan/Tilt models include 2X E-Zoom feature for extra range performance and added safety |
| Single button Home feature |
Makes sure the Navigator II can be easily returned to a known pointing position |