Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Commercial Maritime
Main

Products
Mariner

Navigator II

Voyager

SeaFLIR

Support & Resources
Mariner Datasheet

3D Product Models

Video Library

Request Information

 

FEATURES BENEFITS
High sensitivity thermal imager See clearly in total darkness, light fog, and through smoke with the same advanced military technology used by the US Government
Automatic image optimization Advanced internal camera software delivers a crisp image without the need for user adjustments
Wide field of view Offers excellent situational awareness and orientation for navigation in a marine environment
Simple pan/tilt operation Intuitive joystick operation allows operator to see 450º horizontally, and -20º to 50º vertically
Standard video output The system will display video on any common LCD or CRT monitor or multi-function (i.e. chart plotter) display that accepts composite video
Dual control option Allows for two separate joystick control stations
Sealed and marinized Corrosion resistant housing protects drive motors and assures long life
Exclusive Clutch-A-Matic drive design Protects drive feature against overload; camera head can be moved manually without damaging drive unit
Internal brake system Holds camera firmly on target

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.