Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Commercial Maritime
Main

Applications
Pleasure Craft / Yachts

Fishing

Sailing

Working Boats

Cruise Lines / Shipping

Support & Resources
3D Product Models

Video Library

Request Information

 

Mariner Thumb Mariner
The Mariner is a low cost thermal imager with pan/tilt enclosure for maritime navigation, search and rescue, and security. Superior to other night vision devices, Mariner provides the same thermal imaging technology that the military uses to see at night, for a fraction of the cost.
Navigator Thumb Navigator II
The Navigator II is a low-cost thermal imager designed for navigation and collision avoidance. With Navigator II, it's easy to see floating debris, channel markers, and other boats in total darkness and reduced visibility. Choose from two configurations: the static, fixed-forward configuration, or the full pan/tilt system. Don't let darkness drive you off the water: cruise with Navigator II.
Voyager Thumb Voyager
Voyager is a powerful, stabilized multi-sensor thermal imaging system. It couples two thermal imagers: a wide field-of-view imager for situational awareness, obstacle avoidance and navigation, and a narrow field-of-view imager that can detect hazards and other vessels at long ranges. Voyager's daylight/lowlight camera lets you identify approaching vessels and watch for on-shore security threats.
SeaFLIR III Thumb SeaFLIR
The SeaFLIR lightweight multi-sensor gimbal packs enormous performance into a small package. The stabilized long-range thermal imager is well suited to both navigation and security applications with the imaging power to see targets at the horizon. SeaFLIR's long-range daylight camera can zoom in on activity and read registration numbers when conditions permit.

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.