Voyager
Voyager is a powerful, stabilized multi-sensor thermal imaging system. It couples two thermal imagers: a wide field-of-view imager for situational awareness, obstacle avoidance and navigation, and a narrow field-of-view imager that can detect hazards and other vessels at long ranges. Voyager's daylight/lowlight camera lets you identify approaching vessels and watch for on-shore security threats.
SeaFLIR SeaFLIR is a military grade, stabilized thermal and visible imaging system designed for both maritime and airborne operations. It features a continuous zoom 450mm thermal imager, which provides extremely long-range threat detection. It is ideally suited for use on cruise ships or large commercial shipping applications.