Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Law Enforcement
Main

Airborne Products
Ultra 8000 Series

Ultra 9HD

Talon

Star SAFIRE HD

Star SAFIRE III

UltraMedia HD

Support & Resources
UltraMedia HD Datasheet

Grant Information

Video Library

Request Information

 
FEATURES BENEFITS

Sony HDC-1500 camera, coupled with one of two optional Hitachi lenses

Is the most effective surveillance tool in the air; provides maximum scene detail and range performance t ogather the evidence you need
Long-range Daylight Imaging Gather evidence from farther away than ever before. Stay high, stay covert, stay safe, and get the job done anyway.
Extreme Stability: FLIR Systems is the world leader in aerial camera stability The UltraMedia HD features 5-axes, microprocessor-controlled gyrostabilization technology.

Greater environmental qualification than any other broadcast quality imaging system available today

Like all of FLIR’s airborne systems, the UMHD is sealed, so there are no pumps and air hoses to deal with
Ergonomic laptop control unit features the Sony touch screen RM-B750 Remote Control Designed for hours of comfortable use
Integral backlighting for nighttime operations Eliminates the need to illuminate the aircraft interior
Remote backfocus This “FLIR only” feature allows the operator to adjust backfocus from the cockpit, so you stay in focus through the zoom range

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.