Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Law Enforcement
Main

Ground Products
FlashSight

ThermoSight

PathFindIR LE

PatrolIR

Recon III ObservIR

Special Offers
FlashSight Trial Program

Support & Resources
ThermoSight Datasheet

Grant Information

Video Library

Request Information

 
FEATURES BENEFITS
Dual-use, Mission Configurable  ThermoSight can be used as a pocket scope for scouting or can be configured as a weapon-mounted sight. It is smaller and weighs less than competitive dual-use products and features a standard weapon rail-mount bracket compatible with a Picatinny rail. 
Selectable Silent Mode  With a selectable silent operating mode and a shuttered eye-piece, ThermoSight allows an operator to remain covert even during demanding night missions. Tested under fire, the ThermoSight thermal weapon site is based on proven miniature infrared camera technology. 
Image Capture  ThermoSight will capture and internally store up to 70 images at a time. A supplied USB 2.0 adapter cable included with each camera, allows for image transfer from the ThermoSight to a computer via USB 2.0. 
Simple Operation  One button allows an operator to toggle between black-hot or white-hot image polarity superimpose and then adjust an electronic reticle to boresight the weapon, or manually change contrast and brightness to optimize image quality. 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.