Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Law Enforcement
Main

Airborne Products
Ultra 8000 Series

Ultra 9HD

Talon

Star SAFIRE HD

Star SAFIRE III

UltraMedia HD

Support & Resources
ALE Brochure

Grant Information

Video Library

Request Information

 
FEATURES BENEFITS
Large format 640x480 InSb infrared detector with up to 450mm of continuous IR zoom Allows you to get the infrared detail you need of the target area from farther away and at higher altitudes
Selectable Stepped or Continuous zoom Never lose sight of the target between zoom settings
Focus memory No need to adjust focus between the thermal imager’s zoom settings
Microstabilization™ Provides smooth, stable imagery to compensate for aircraft movement
Matched zoom between EMCCD lowlight TV & thermal cameras Enhances dusk to dawn operations; the zoom is automatically set when you switch between thermal & visible light imagers
High fidelity thermal imaging with selectable Histogram Equalization (HE) Helps you to see extremely subtle temperature differences, critical for warm scene searches
Compact and lightweight at 9” diameter and 32 lb. It’s the most compact high-performance gimbal on the market; easy to move between aircraft
TFO-designed joystick controller Rugged, comfortable, intuitive and easy-to-use with NVG compatible backlighting standard
Optional convertible laptop controller Can be configured for right or left handed users on the fly
Optional laser pointer allows you to pinpoint targets on the ground with a laser that is only visible to those equipped with NVG’s Increases safety of ground units, allowing them to see the exact position of suspects or targets
Optional IMU Provides “point and hold” scene tracking; works with mapping software to provide precise geo-pointing information
Automatic target tracker Tracks moving and static targets, reducing operator fatigue
Military-hardened architecture Respond to every call, complete every mission – Talon will answer the bell every time

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.