| FEATURES |
BENEFITS |
| Mid- or large format mid-wave IR with up to 450 mm of continuous zoom |
Powerful, sensitive thermal imaging delivers crisp imagery through total darkness and most obscurants with detection beyond 10 km |
| Daylight/lowlight TV with 40x zoom |
Assists in reading registration numbers and various daytime surveillance missions. The lowlight camera extends operation into dawn or dusk |
| Gyro-stabilization |
Provides stable imagery in rough seas, critical for long range imaging
|
Rugged marinization –
exceeds Mil-standards |
Engineered to withstand the harsh conditions of maritime and military environments |