| FEATURES |
BENEFITS |
| State of the art thermal imaging technology |
See suspects and activity in total darkness without revealing your position using the same technology as the US Military |
| Requires no illumination |
Thermal imaging is a passive technology, so suspects don’t know that you can see them |
| Highly sensitive detector |
Reveals subtle temperature differences, making it difficult for suspects to camouflage their heat signature |
| 320 x 240 resolution |
4x the resolution of most competing systems, with superior range detection and image quality |
| Compact panning enclosure |
Easily scan a 360° area from the safety of your vehicle |
| Fully automatic image optimization |
Requires no manipulation or adjustment to get high contrast imagery |
| It’s all FLIR inside |
FLIR’s military quality products are built to endure, and have been patrolling the skies with airborne law enforcement since the 1980’s |