Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Law Enforcement
Main

Airborne Products
Ultra 8000 Series

Ultra 9HD

Talon

Star SAFIRE HD

Star SAFIRE III

UltraMedia HD

Support & Resources
Ultra 8000 Datasheet

Grant Information

Video Library

Request Information

 
FEATURES BENEFITS
Up to 450mm of continuous IR zoom Allows you to fly higher and still zoom in to get the detail you need
Selectable Stepped or Continuous zoom Never take your eyes off the target between zoom settings
Focus memory No need to adjust focus between the thermal imager’s zoom settings
Microstabilization™ Provides smooth, stable imagery to compensate for aircraft movement
Matched zoom between daylight/lowlight & thermal cameras Enhances dusk to dawn operations; the zoom is automatically set when you switch between thermal & visible light imagers
High fidelity thermal imaging with selectable Histogram Equalization (HE) Helps you to see extremely subtle temperature differences, critical for warm scene searches
Compact and lightweight at 9” diameter and 29 lb. It’s the most compact gimbal on the market; easy to move between aircraft
Ergonomic hand controller – designed by law enforcement, for law enforcement Rugged, comfortable, intuitive and easy-to-use with NVG compatible backlighting standard
Optional convertible laptop controller Can be configured for right or left handed users on the fly
Optional laser pointer allows you to pinpoint targets on the ground with a laser that is only visible to those equipped with NVG’s Increases ground officer safety by allowing them to see the exact position of suspects or targets
Optional IMU Provides “point and hold” scene tracking; works with mapping software to provide precise geo pointing information
6 Mode Autotracker (standard on 8500 and FW models) Tracks moving and static targets, reduces operator fatigue
STC’s for virtually any law enforcement airframe Reduces the expense associated with returning your aircraft to service

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.