Ultra 8000 Series
The 8000 is a low-cost, stabilized airborne thermal imager with lowlight CCD camera and optional NVG compatible laser pointer. It is engineered for the pursuit and patrol mission, but can also be used for environmental surveys and a variety of surveillance applications.
Talon
DoD born, special ops bred, and combat proven, Talon is FLIR’s highest performance 9” multi-sensor thermal imager. With large-format IR sensor resolution, multiple EO channels and expanded interface capabilities, Talon pushes the envelope of 9” gimbal performance.
Star SAFIRE III
For long-range, high performance multi-sensor thermal imaging you can trust, choose Star SAFIRE III. A proven law enforcement performer with federal and local agencies around the world, the Star SAFIRE family boasts an installation base of over 1,500 gimbals on 70 fixed- and rotor-wing platforms. When you need to see more, from farther away, Star SAFIRE III is the FLIR for you.
UltraMedia HD
UltraMedia HD is FLIR's most powerful daylight surveillance tool. Earlier models of UltraMedia have proven their worth, gathering detailed and crucial evidence from the frontier border lands and America's urban landscapes. UltraMedia HD's advanced, microprocessor-controlled, gyro-stabilization provides 5-microradian stability, making solid imagery possible from greater ranges than ever before, and from fixed- and rotor-wing platforms alike.
Star SAFIRE HD
The Star SAFIRE HD is the first airborne multi-sensor system in its class that outputs high-defnition video from ALL imaging sensors. Fly up to 7 payload options for the most in mission flexibility. Built to last, the Star SAFIRE HD can take anything you throw at it.
Navigator The Navigator is a low-cost thermal imager designed primarily for navigation, but the high-resolution thermal imager is well suited to short-range search and rescue and surveillance roles with a pan-and-tilt enclosure. It features the same thermal imager found in many of FLIR's military products, and is packaged in a rugged enclosure designed for forward navigation.
Voyager
The Voyager is a powerful new multi-sensor thermal imaging system for maritime security and navigation safety. It features two thermal and one visible light imager; the 20-degree wide-angle thermal imager is ideal for obstacle avoidance and situational awareness, while the narrow 7-degree view is for long-range security and threat detection. It also includes a 25x daylight camera for threat identification when lighting conditions permit. The system is stabilized, so you get smooth imagery regardless of sea state.
SeaFLIR Designed for both maritime and airborne operations, the SeaFLIR lightweight, stabilized multi-sensor gimbal packs enormous performance in to a small package. Rugged and fully marinized, the SeaFLIR is the ideal product for maritime and coastal imaging with a continuous zoom thermal and visible imager.
FlashSight
FlashSight is a low-cost, lightweight thermal imager purpose-built for the law enforcement user and packed with features. FlashSight features instant-on imaging and sees in total darkness, fog, smoke, and through most obscurants.
ThermoSight
ThermoSight is a shock-resistant, dual-purpose thermal imaging weapon scope. Designed for law enforcement and special operation units, the ThermoSight has electronic bore sighting capability and provides clear imagery in total darkness, fog, and smoke.
PathFindIR LE
The PathFindIR LE is a compact thermal imager that allows officers to see clearly in total darkness. PathFindIR LE is available in kit form or as a camera only module.
PatrolIR
PatrolIR is a versatile, low-cost pan/tilt thermal imager for vehicle-based law enforcement applications. It provides high resolution thermal imagery with 360° visibility from the safety of your vehicle. The standard NTSC video can be recorded for use as evidence.
Recon III ObservIR
The Recon III ObservIR high performance thermal binocular is a 3 field of view long-wave and large format mid-wave thermal imaging system. It has instant-on operation, an optional laser pointer and runs on commercial batteries for more than 4.5 hours.