Navigator The Navigator is a low-cost thermal imager designed primarily for navigation, but the high-resolution thermal imager is well suited to short-range search and rescue and surveillance roles with a pan-and-tilt enclosure. It features the same thermal imager found in many of FLIR's military products, and is packaged in a rugged enclosure designed for forward navigation.
Voyager
The Voyager is a powerful new multi-sensor thermal imaging system for maritime security and navigation safety. It features two thermal and one visible light imager; the 20-degree wide-angle thermal imager is ideal for obstacle avoidance and situational awareness, while the narrow 7-degree view is for long-range security and threat detection. It also includes a 25x daylight camera for threat identification when lighting conditions permit. The system is stabilized, so you get smooth imagery regardless of sea state.
SeaFLIR Designed for both maritime and airborne operations, the SeaFLIR lightweight, stabilized multi-sensor gimbal packs enormous performance in to a small package. Rugged and fully marinized, the SeaFLIR is the ideal product for maritime and coastal imaging with a continuous zoom thermal and visible imager.