FlashSight
FlashSight is a low-cost, lightweight thermal imager purpose-built for the law enforcement user and packed with features. FlashSight features instant-on imaging and sees in total darkness, fog, smoke, and through most obscurants.
ThermoSight
ThermoSight is a shock-resistant, dual-purpose thermal imaging weapon scope. Designed for law enforcement and special operation units, the ThermoSight has electronic bore sighting capability and provides clear imagery in total darkness, fog, and smoke.
PathFindIR LE
The PathFindIR LE is a compact thermal imager that allows officers to see clearly in total darkness. PathFindIR LE is available in kit form or as a camera only module.
PatrolIR Pro
The PatrolIR Pro is a compact, multi-sensor thermal and visible-light imaging system with an integrated pan/tilt mechanism. Designed for use on law enforcement vehicles, PatrolIR Pro lets officers scan 360° from the safety of their vehicle.
PatrolIR
PatrolIR is a versatile, low-cost pan/tilt thermal imager for vehicle-based law enforcement applications. It provides high resolution thermal imagery with 360° visibility from the safety of your vehicle. The standard NTSC video can be recorded for use as evidence.
Recon III ObservIR
The Recon III ObservIR high performance thermal binocular is a 3 field of view long-wave and large format mid-wave thermal imaging system. It has instant-on operation, an optional laser pointer and runs on commercial batteries for more than 4.5 hours.