Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Law Enforcement
Main

ALE Product Brochure - See new products that were launched at ALEA 2007

Applications
Airborne Systems

Maritime Systems

Ground Systems

Contests
FLIR Vision Awards

Support & Resources
Grant Information

Video Library

Request Information

 
Ultra 8000 Series
The 8000 is a low-cost, stabilized airborne thermal imager with lowlight CCD camera and optional NVG compatible laser pointer. It is engineered for the pursuit and patrol mission, but can also be used for environmental surveys and a variety of surveillance applications.
Talon
DoD born, special ops bred, and combat proven, Talon is FLIR’s highest performance 9” multi-sensor thermal imager. With large-format IR sensor resolution, multiple EO channels and expanded interface capabilities, Talon pushes the envelope of 9” gimbal performance.
Star SAFIRE III
For long-range, high performance multi-sensor thermal imaging you can trust, choose Star SAFIRE III. A proven law enforcement performer with federal and local agencies around the world, the Star SAFIRE family boasts an installation base of over 1,500 gimbals on 70 fixed- and rotor-wing platforms. When you need to see more, from farther away, Star SAFIRE III is the FLIR for you.
UltraMedia HD
UltraMedia HD is FLIR's most powerful daylight surveillance tool. Earlier models of UltraMedia have proven their worth, gathering detailed and crucial evidence from the frontier border lands and America's urban landscapes. UltraMedia HD's advanced, microprocessor-controlled, gyro-stabilization provides 5-microradian stability, making solid imagery possible from greater ranges than ever before, and from fixed- and rotor-wing platforms alike.
Star SAFIRE HD
The Star SAFIRE HD is the first airborne multi-sensor system in its class that outputs high-defnition video from ALL imaging sensors. Fly up to 7 payload options for the most in mission flexibility. Built to last, the Star SAFIRE HD can take anything you throw at it.

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.