Tau SWIR Infrared Camera

Tau SWIR  

The Tau SWIR joins FLIR's Tau family of best-in-class miniature camera cores. Designed for a variety of OEM applications, including electro optical payloads, weapon sights, night vision, and UAV/UGV sensor sockets; Tau SWIR delivers superior shortwave infrared imaging performance in both the 900 nm to 1700 nm and 700 nm to 1700 nm wavebands.

Tau SWIR incorporates a high-resolution (640 × 512) Indium Gallium Arsenide (InGaAs) 25-micron pixel pitch focal plane array that features variable exposure control, high frame rates (in subwindowing mode), nearly zero image lag, and high quantum efficiency. The camera delivers exceptional image quality in all light levels and features advance automatic gain control and nonuniformity correction.

Weighing only 130 grams (with the M24 lens mount) and measuring only 1.5" x 1.5" x 1.9" Tau SWIR is ideal for small UAV/UGV and battery powered viewers. Power consumption is under 2 Watts (at 20°C case temperature).



Features Benefits
  • <120 Electron Noise (typical)
  • <1% Image Lag Frame-to-Frame
  • Low Power
  • Compact Size and Lightweight
  • >1,500 Hz Frame Rate (sub window)
  • Affordable SWIR Solution
  • Good image quality in low light conditions
  • Eliminates image lag
  • Smaller batteries and longer run times
  • Fits into a wide range of systems
  • Works in specialized applications
  • Meet your cost targets in high volume products

Please fill out the form below for more information: