| FEATURES |
BENEFITS |
| Multi-Sensing, Multi-Tasking |
Ultra 8000's triple-payload capability features a digital, high-resolution infrared video processor (HRVP) for clearer, sharper imagery, even in extreme climates. The system's optional Class IIIb long-range laser illuminator pinpoints ground targets, enhancing ground force coordination when used with night-vision goggles (NVGs). |
| Compact, Light and Stable |
At 9 inches and 29 lbs, the fully sealed Ultra 8000 is the most compact lightweight turret available. Its small size enables increased loads, improved endurance, lower drag and excellent ground clearance. Advanced stabilization helps Ultra 8000 deliver clear, detailed imagery. |
| Enhanced Optical Performance |
The Ultra 8000 series includes a continuous zoom infrared telescope, which permits the operator to select a field-of-view optimized for the tactical situation, or to select three pre-set FOVs for rapid zoom and situational awareness. 8000 series imagers also include ‘focus memory’ which virtually eliminates the need for IR focus adjustments between zoom settings. |
| Low-light TV Camera |
A low-light TV camera with 18x optical and digital zoom delvers outstanding daylight imagery and enhances dusk/dawn operations with a 4x improvement in sensitivity over past systems. Lock the zoom position of the infrared (IR) and TV sensors to automatically match the FOVs and seamlessly switch between the two cameras. Simple, Ergonomic Hand Controller The Ultra 8000 series includes a simplified hand control |
| Simple, Ergonomic Hand Controller |
The Ultra 8000 series includes a simplified hand control unit (SHCU). This comfortable, rugged controller is ideal for high-pressure pursuits, with large, easy-to-operate knobs and NVG-compatible backlighting. Recognizable on-screen icons increase situational awareness and promote faster, safer in-flight decision making. The Ultra 8000 series supports moving maps, searchlight slaving, and microwave downlinks. It also displays approved GPS data with an optional input kit. |
| Upgradeable |
The Ultra 8000 is upgradeable to both the 8500 and 8500FW variants. |
| Backed by the FLIR Name |
FLIR is the world's leading supplier of advanced infrared imaging systems for military, government and law enforcement applications. FLIR's global network of service and support centers assures customers the experience, resources and commitment they demand. |