Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
 
 
Aviation
Main

Broadcast Products
UltraMedia HD

Star SAFIRE HD

Support & Resources
UltraMedia HD Datasheet

Video Library

Request Information

 
 
FEATURES BENEFITS
Extreme Stability  FLIR Systems is the world leader in aerial camera stability. The UltraMedia HD features 5-axes, microprocessor-controlled gyrostabilization technology. Solid HDTV imagery from dramatically greater distances is now achievable. 
Highest Magnification  The UltraMedia HD's unprecedented 1140 mm focal length and best-in-class Hi Def camera give you the news gathering edge. Capture more of the action in crisp, stunning detail from higher, safer altitudes without sacrificing wide angle performance. 
Upgradeability  The modularity of the UltraMedia HD gyrostabilized camera systems can support a variety of cameras and lenses, and owners of UM III SD version will appreciate the upgrade path to HD when they are ready. 
Extremely Reliable  The UltraMedia series cameras have an unmatched reputation for high reliability. FLIR Systems expertise in building gimbal systems to military specifications is found in several elements of the UM HD design, including its hermetic seal, low operating noise, and overall ruggedness. 
Service and Support  FLIR Systems has a reputation for unparalleled service and support around the globe. With thousands of fielded camera systems, FLIR will be there when you need assistance. Only FLIR Systems provides regional domestic and international service, along with highly trained factory technicians to handle repairs in the field. 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.