| FEATURES |
BENEFITS |
| All Digital Video |
The Star SAFIRE HD uses a no loss, high bandwidth digital video path to ensure all scene detail remains intact from the sensor to platform video monitoring and recording components. |
| Long-range Detection & Identification |
The Star SAFIRE HD achieves the range performance of a 20” gimbal with a 1500 mm focal length mid-wave IR telescope and an exclusive coaxial “two-in-one” telescope for visible wavelengths. |
| Stable Imagery & Accurate Lasing |
Patented digital gimbal and gyro-control systems stabilize all Star SAFIRE HD payloads to industry leading performance – levels that are twice that of today’s generation of imaging systems. |
| Megapixel Day/Night Cameras |
Expand mission capabilities using the Star SAFIRE HD – cover more area in less time by capturing 3x more information than NTSC/PAL systems. |
| Eye-safe Laser Rangefinder |
The Star SAFIRE HD allows operators to obtain accurate range measurements from the platform to targets 25 km distant. |
| Dual Laser Pointers |
Adapt to mission conditions effectively by having both wide area and narrow-beam covert laser payloads. Dual laser pointers allow for both scene illumination and target discrimination. |
| Precision Geo-point |
Know exactly where you are looking with the Star SAFIRE HD – precision geo-point allows you to point to exact coordinates using technology originally developed for next generation stealth and fighter aircraft. |
| UAV Configuration |
Users can operate the system without CEU and HCU over a single fiber-optic connection. This makes the Star SAFIRE HD ideal for weight-restricted UAV or remote networked applications. |
| SAFIRE Systems fielded by the best |
FLIR Systems has supplied thousands of thermal imaging systems to military and government agencies worldwide. High-resolution imaging systems from FLIR Systems are currently fielded by organizations including the US Air Force, US Army, US Navy, US Coast Guard, US Department of Homeland Security, US Bureau of Customs and Border Protection, US Forest Service, US Special Operations Command, and dozens of international governments and organizations. |