Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Vehicles
Main

In the News

Products
PathFindIR

Support & Resources
Where to Buy

Datasheets & Tech Data

PathFindIR OEM Brochure

PathFindIR Trucking Brochure

PathFindIR Manual

BMW Application Story

Specifications

Installations

Video Library

Contact Us

History of Infrared

Request Information

 
 
FEATURES BENEFITS
High resolution thermal imager See clearly in total darkness, further than with headlamps alone, through light fog, smoke, and dust with the same technology used by the U.S. Governement
Automatic image optimization Advanced image processing provides crisp clear images of the scene in front of you
Automatic window heater Provides optimum performance in cold weather
It's thermal not active IR Passive technology works day and night, and is unaffected by ambient light sources like oncoming headlamps
Standard video output Works with all common monitor types
Compact size Easy, covert installation in a variety of locations

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.